??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2101553-2
Bill of material
2101553-2
PN
Part Number
2101553-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2101553-2
TEINTERNALDESCRIPTION
TE Internal Description
PLUG,7 POS,CIRCULAR HD,PCB,POL1
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
Yes
SHELLSIZE
Shell Size
2
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Metal
NUMBEROFPOSITIONS
Number of Positions
7
PRELOADED
Preloaded
Yes
KEYING
Keying
Double Key
OPERATINGVOLTAGEVAC
Operating Voltage
875 VAC
SHELLPLATINGMATERIAL
Shell Plating Material
Black Chromium
SHELLMATERIAL
Shell Material
Copper Alloy
INSULATIONMATERIAL
Insulation Material
PEEK
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
REVERSEGENDER
Reverse Gender
Reverse
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Socket
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
ASSEMBLYLENGTHMM
Assembly Length
23.64 mm
PANELTHICKNESS
Panel Thickness
3 mm [ .118 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 125 C
PACKAGINGQUANTITY
Packaging Quantity
30