??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2102081-1
Bill of material
2102081-1
PN
Part Number
2102081-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2102081-1
TEINTERNALDESCRIPTION
TE Internal Description
Fortis Zd 2Pr 10Col RA Full Shroud Assy
CONNECTORSYSTEM
Connector System
Board-to-Board
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
SHROUDSTYLE
Shroud Style
Partially Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
60
NUMBEROFROWS
Number of Rows
6
NUMBEROFCOLUMNS
Number of Columns
10
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GUIDELOCATION
Guide Location
Center
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
MATINGALIGNMENT
Mating Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
.075 mm [ 1.9 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
4
ROWTOROWSPACING
Row-to-Row Spacing
1.4 mm [ .05 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal