??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2102849-1
Bill of material
2102849-1
PN
Part Number
2102849-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2102849-1
TEINTERNALDESCRIPTION
TE Internal Description
DC, 7Row, Center, RTM, MULTIGIG RT 2R
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Fully Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
APPLIEDTOPRINTEDCIRCUITBOARDTYPE
Applied to Printed Circuit Board Type
Daughtercard
NUMBEROFPOSITIONS
Number of Positions
112
NUMBEROFROWS
Number of Rows
7
NUMBEROFCOLUMNS
Number of Columns
16
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GUIDELOCATION
Guide Location
Center
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
MATINGALIGNMENT
Mating Alignment
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
2
ROWTOROWSPACING
Row-to-Row Spacing
1.8 mm [ .071 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal