您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-19561 DL-L
Hub City
Worm Gear Drives
Double Reduction PCX
2100 PCX Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hubcityinc/worm_gear_drives/double_reduct_wgd_pcx/series2100_pcx/2103_pcx_asmtab.prj},{NB=0230-19561_DL-L},{MN=2103},{PRIM=131},{SEC=216-56C},{RATIO=50/1},{AS=DL-L},{GT=WR},{FS=N/A},{OD=1},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.500},{OT=Hollow Bore},{CD=2.063},{CD1=1.334},{A=3.635},{A1=2.635},{B=1.500},{B1=1.186},{D=2.437},{D1=1.562},{E=5.870},{F=1.670},{G=0.4999},{H=1.760},{I=3.820},{J=1/8 X 1/16},{K=1.500},{T1=1.560},{D4=3.7545},{S=0.8450},{T=2.780},{Z=3.6250},{PP=4.750},{RR=0.3645},{SS=0.3125},{TT=5.750},{WW=7.630},{XX=0.40625},{YY=7.000},{ZT=6.4050},{Q1=5.860},{Q2=4.130},{WTL=0},{AX=3.060},{PPATH=parts/2103_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
2103 PCX Hub City Models - Series 2100 PCX
Bill of material
0230-19561_DL-L
PN
Part No.
0230-19561_DL-L
MN
Model Number
2103
PRIM
Primary
131
SEC
Secondary
216-56C
RATIO
Ratio
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
AS
Assembly Style
DL-L
DL-R
DR-L
DR-R
LA-L
LA-R
LB-L
LB-R
RA-L
RA-R
RB-L
RB-R
UL-L
UL-R
UR-L
UR-R
DL-L
DL-R
DR-L
DR-R
LA-L
LA-R
LB-L
LB-R
RA-L
RA-R
RB-L
RB-R
UL-L
UL-R
UR-L
UR-R
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
15/16
1
1-3/16
1-1/4
1-7/16
1-1/2
15/16
1
1-3/16
1-1/4
1-7/16
1-1/2
Inch
BORE
Bore
0.938
DESCRIPTION
Description
2103 50/1 WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500
Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.063
Inch
CD1
C.D.1
1.334
Inch
A
3.635
Inch
A1
2.635
Inch
B
1.500
Inch
B1
1.186
Inch
D
2.437
Inch
D1
1.562
Inch
E
5.870
Inch
F
1.670
Inch
G
0.4999
Inch
H
1.760
Inch
I
3.820
Inch
J
J Keyway
1/8 X 1/16
Inch
K
1.500
Inch
T1
1.560
Inch
D4
3.7545
Inch
S
0.8450
Inch
T
2.780
Inch
Z
3.6250
Inch
PP
4.750
Inch
RR
0.3645
Inch
SS
0.3125
Inch
TT
5.750
Inch
WW
7.630
Inch
XX
0.40625
Inch
YY
7.000
Inch
ZT
6.4050
Inch
U
0.93875
Inch
X
X Keyway
1/4 x 1/8
Inch
Y
5/16NC x 1/2
Inch
Q1
5.860
Inch
Q2
4.130
Inch
WTL
Wt.
0
Lbs