??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
norelem
Description
21085 - Rotary stages with coaxial electric drive, high load
Bill of material
21085-0813
BEST
Order No.
FORM
Form
W
mm
Enter value for W
mm
cm
inch
ft
W1
mm
Enter value for W1
mm
cm
inch
ft
GR
size
8
AUSF
version
AUSF1
version
KABELOR
Cable outlet alignment
STEUEROR
Control alignment
D2
diameter
53.6 mm
D3
diameter
36 mm
D4
diameter
12H7 mm
D5
thread
M4 mm
H
height
40 mm
H1
distance
10 mm
H2
height
10 mm
H3
distance
4 mm
H4
distance
22 mm
H5
height
4.5 mm
L
Length
70 mm
L1
distance
18 mm
L2
distance
44 mm
F1
200 N
F2
200 N
F3
80 N
M1
1.2 Nm
M2
1.8 Nm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.