??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
21094 - Sensor holder
Bill of material
21094-12
BEST
Order No.
21094-12
GR
size
12
B
height
4 mm
D
diameter
8.2 mm
D1
diameter
3.2 mm
H
width
14 mm
H1
width
7 mm
H2
distance
7 mm
H3
distance
21 mm
H4
distance
4 mm
L
Length
60 mm
L1
distance
3.5 mm
L2
distance
21 mm
L3
distance
35.0 mm
L4
distance
43 mm
L5
distance
52 mm
R
Radius
17 mm
GEW
Approx. weight
0.0276 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495303031
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.