??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
21136 - Cross tables, long, with position indicators
Bill of material
21136-208
BEST
Order number
FORM
Form
B
Width
mm
B1
distance
mm
B2
distance
mm
S
Travel S
mm
Enter value for S
Travel S
mm
cm
inch
ft
D
Diameter
26 mm
D1
Diameter
23 mm
D2
Thread
M6X1 mm
D3
Diameter
mm
D4
Thread
D5
Diameter DIN 974-1
mm
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
distance
mm
H5
distance
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Width
mm
L4
Length
mm
L5
Width
2 mm
L7
Width
mm
L8
distance
mm
F1
N
F2
N
F3
N
MX
Nm
MY
Nm
MZ
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.