??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
212109
Bill of material
212109
PN
Part Number
212109
DESC
Description
RF Connector Coaxial Insert Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
CG
Cable Group
SR1
CT
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
AT
Assembly Tool
47-10180
SC
Size Category
Subminiature