??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2132423-1
Bill of material
2132423-1
PN
Part Number
2132423-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2132423-1
TEINTERNALDESCRIPTION
TE Internal Description
IMP100O,R,RA3P6C,RG,39
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Receptacle
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
36
STACKABLE
Stackable
No
NUMBEROFPAIRS
Number of Pairs
18
NUMBEROFPOSITIONS
Number of Positions
54
NUMBEROFROWS
Number of Rows
9
NUMBEROFCOLUMNS
Number of Columns
6
BACKPLANEARCHITECTURE
Backplane Architecture
Orthogonal
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GUIDELOCATION
Guide Location
Right
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
18
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
30 VDC
DATARATEGBS
Data Rate
25 Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
3
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
1.2 mm [ .047 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail & Screw
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Locating Posts
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
0
PCBHOLEDIAMETER
PCB Hole Diameter
.39 mm [ .015 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1 mm [ .039 in ] Recommended
CONNECTORWIDTH
Connector Width
24.1 mm [ .949 in ]
CONNECTORHEIGHT
Connector Height
13.3 mm [ .524 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.35 mm [ .053 in ]
CONNECTORLENGTH
Connector Length
20.25 mm [ .797 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
CSACERTIFIED
CSA Certified
Yes
ULRATING
UL Rating
Recognized
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Box & Tube, Package