??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
norelem
Description
21334-35 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
Bill of material
21334-35-0450
BEST
Order No.
HER
Manufacturers article number
mm
BX
distance
mm
Введите значение для BX
distance
mm
cm
inch
ft
S
stroke
mm
Введите значение для S
stroke
mm
cm
inch
ft
A
distance
50 mm
A1
distance
mm
A2
distance
mm
B
width
17.5 mm
H
height
53.4 mm
L
Length
mm
TRAGKRAFT
Loading per pair kg
kg
GEW
Approx. weight
kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 piece = 1 pair
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.