??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
norelem
Description
21334-85 - Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
Bill of material
21334-85-0450
BEST
Order No.
HER
Manufacturers article number
mm
BX
distance
mm
값 입력 BX
distance
mm
cm
inch
ft
S
stroke
mm
값 입력 S
stroke
mm
cm
inch
ft
A
distance
26 mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
32 mm
A6
distance
mm
A7
distance
mm
A8
distance
mm
B
width
19.1 mm
H
height
35.3 mm
L
Length
mm
TRAGKRAFT
Loading pair (10,000 cycles)
kg
TRAGKRAFT1
Loading pair (80,000 cycles)
kg
GEW
Approx. weight
kg
MONTAGE
Assembly
side mounting
PTYP
Product type
standard
VA
Packaging type
1 piece = 1 pair
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.