??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
norelem
Description
21337-15 - Teleskopschienen Stahl kompakt, Vollauszug, Tragkraft bis 480 kg
Bill of material
21337-15-0850
BEST
Bestellnummer
MATERIAL
Material
Stahl
GR
Größe
70 mm
B
Höhe
70 mm
B1
Abstand
25 mm
D
Durchmesser
M8 mm
H
Breite
32 mm
L
Länge
mm
L1
Abstand
50 mm
L2
Abstand
mm
L3
Abstand
mm
N
Anzahl Bohrungen
S
S (Hub)
mm
SHUB
S Hub
mm
Enter value for SHUB
S Hub
mm
cm
inch
ft
TRAGKRAFT
Tragkraft pro Paar
kg
GEW
Gewicht ca.
kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
INFO
Technische Hinweise
Info
ZTN
Zolltarifnummer
83024900
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.