??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
21351 - Rollenführungswagen für Linearführungsschienen
Bill of material
21351-2120
BEST
Bestellnummer
GR
Größe
FORMT
Form-Typ
B
Breite
mm
H
Höhe
mm
B1
Breite
mm
B2
Abstand
mm
B3
Abstand
mm
H1
Höhe
mm
H2
Höhe
mm
H3
Höhe
mm
L
Länge
mm
L1
Abstand
mm
L2
Abstand
mm
D
Gewinde
mm
F
F x 45°
mm
MX
Nm
MY
Nm
MZ
Nm
FY
dynamisch
N
FZ
dynamisch
N
GEW
Gewicht ca.
kg
INFO
Technische Hinweise
Info
BS
Beschreibung
정보
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84829965
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.