??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213716
Bill of material
2137160001
PN
Part Number
2137160001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Dual Row, Surface Mount, Gold (Au) Flash over Palladium Nickel Plating
CIRCUITS
Circuits (Loaded)
16
CURRENT
Current - Maximum per Contact
5.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount