??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21410 - Profile guide rails
Bill of material
21410-2020X0520
BEST
Order No.
GR
size
mm
B
width
mm
D
diameter
mm
D1
diameter D
mm
H
height
mm
L1
distance
20 mm
L2
distance
mm
T
Tief h
mm
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.