2141140001
Molex
PCB Receptacles
2.00mm, 5.78mm
EXTreme Guardian
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_receptacles/2_00mm_5_78mm/extreme_guardian/214114.prj},{NB=2141140001},{SHA256=KOcLUtCAUiqAYV7Gpk7DmyQ7KP8J24919hHLxl3iX3U=},{INAME=00019__2141140001},{PN=2141140001},{DESC=EXTreme Guardian Vertical Receptacle Assembly with Guide Receivers, 30 Signal Circuits, 8 Power Circuits},{CIRCUITS=38},{CURRENT=80.0},{MATERIAL=Gold},{ROWS=1, 5},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Compliant Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
214114
Bill of material
2141140001
PN
Part Number
2141140001
2141140001
DESC
Description
EXTreme Guardian Vertical Receptacle Assembly with Guide Receivers, 30 Signal Circuits, 8 Power Circuits
EXTreme Guardian Vertical Receptacle Assembly with Guide Receivers, 30 Signal Circuits, 8 Power Circuits
CIRCUITS
Circuits
38
CURRENT
Maximum Current
80.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin