??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
214115
Bill of material
2141150010
PN
Part Number
DESC
Description
CIRCUITS
Circuits
38
CURRENT
Maximum Current
80.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole - Compliant Pin