??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2148, 2148-BLACK - Position Floor Lock Base Plates
Bill of material
2148
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
6.000 Inch
B
3.625 Inch
C
1.188 Inch
D
0.688 Inch
E
2.625 Inch
F
0.750 Inch
G
1.500 Inch
H
H (Drill Thru and Counterbore)
5/16-18
J
J (Tap Thru)
3/8-16 SHCS
K
1.500 Inch
L
0.750 Inch
M
4.000 Inch
W
Weight
1.505 lbs.
COLOR