??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
norelem
Description
21511-01 - Linear ball bearing, plastic, compact, self-aligning
Bill of material
21511-01-2002
BEST
Order No.
MATERIAL
Material
Kunststoff
D
diameter
D1
diameter
L
Length
mm
TZD
Dynamic base loads kN
N
TZS
Static base loads N
N
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.