??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21516 - Recirculating ball bushes steel
Bill of material
21516-2218
BEST
Bestellnummer
MATERIAL
Material
Stahl
D
Durchmesser
mm
D1
Durchmesser
mm
D2
Durchmesser
mm
L
Länge
mm
L1
Länge
mm
L2
Länge
mm
L3
6.0 mm
GEW
Gewicht ca.
kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84807180
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.