??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
215360
Bill of material
2153600064
PN
Part Number
2153600064
DESC
Description
5G mmWave 0.35mm-Pitch Flex-to-Board Receptacle, Series 5G15
CIRCUITS
Circuits
6
CURRENT
Maximum Current
0.3, 1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount