??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
215435-1
Bill of material
215435-1
PN
Part Number
215435-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
215435-1
TEINTERNALDESCRIPTION
TE Internal Description
48P.IEC-F MALE CONN
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Standard
DINLEVEL
DIN Level
I
EUROCARDCONNECTORCONFIGURATIONTYPE
Eurocard Connector Configuration Type
Type F
NUMBEROFPOSITIONS
Number of Positions
48
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
Z, B, D
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
.76 um
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.9 mm [ .114 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.8 mm
CONNECTORHEIGHTMM
Connector Height
21.8 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray