您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
215447-3
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors & Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/multiple_configuration_pcb_connectors/multiple_configuration_pcb_headers_and_receptacles/215447_3.prj},{NB=215447-3},{PN=215447-3},{NUMBEROFPOSITIONS=6},{NUMBEROFROWS=2},{PACKAGINGQUANTITY=5000},{SHA256=5EpO8a12/832sOibuJnWs39+8sY+YGgMjHNGtPcYILA=},{INAME=2154472d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-215447-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=215447-3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
215447-3
Bill of material
215447-3
PN
Part Number
215447-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
215447-3
TEINTERNALDESCRIPTION
TE Internal Description
2X 3P MOD2 STIFTLEI
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
HEADERTYPE
Header Type
Breakaway
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
2
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Pin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
MATINGPOSTLENGTHMM
Mating Post Length
6.7
mm
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
4 mm [ .157 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
Without
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Polyester-GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGCOLOR
Housing Color
Green
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ]
Recommended
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
Standard
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
5000
POSITIONLOCATIONSOMITTED
Position Locations Omitted
None