??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2157023-2
Bill of material
2157023-2
PN
Part Number
2157023-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2157023-2
TEINTERNALDESCRIPTION
TE Internal Description
A600,Sz1,Receptacle Assy,60605Q2
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
8
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
5Q2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
60
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
60
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
COMMENT
Comment
Front releaseremove size 22 contacts - all other contact sizes rear releaseremove.