??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2157538-1
Bill of material
2157538-1
PN
Part Number
2157538-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2157538-1
TEINTERNALDESCRIPTION
TE Internal Description
SHELL 103,F SERIES,12 POS,PCB PINS
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SHELLSIZE
Shell Size
2
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
12
PRELOADED
Preloaded
Yes
KEYING
Keying
Single Key
SHELLPLATINGMATERIAL
Shell Plating Material
Black Chromium
SHELLMATERIAL
Shell Material
Copper Alloy
INSULATIONMATERIAL
Insulation Material
PEEK
REVERSEGENDER
Reverse Gender
Reverse
CONTACTTYPE
Contact Type
Socket
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
Without
ASSEMBLYLENGTHIN
Assembly Length
.708 in
PANELTHICKNESS
Panel Thickness
3 mm [ .118 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 125 C
PACKAGINGQUANTITY
Packaging Quantity
1