??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
216519-1
Bill of material
216519-1
PN
Part Number
216519-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
216519-1
TEINTERNALDESCRIPTION
TE Internal Description
3X6P.IEC MODULE HSG
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
3
NUMBEROFCOLUMNS
Number of Columns
6
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
18
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
ROWTOROWSPACING
Row-to-Row Spacing
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal