??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
80/20
Description
2169, 2171, 2169-Black, 2171-Black - 10 Series Leveling/Anchoring Base Plates
Bill of material
2169-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.500 Inch
B
2.875 Inch
C
0.500 Inch
D
1.000 Inch
E
0.500 Inch
F
0.500 Inch
G
G (Drill Thru and Counterbore)
1/4-20 SHCS
H
H (Tap Thru)
J
J Dia. (Thru)
0.390 Inch
K
2.000 Inch
L
0.625 Inch
W
Weight
lbs.