??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Molex
Description
216989
Bill of material
2169890001
PN
Part Number
2169890001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Upright, Through Hole, Dual Row, 14 Circuits, Gold (Au) Plating
CIRCUITS
Circuits
14
CURRENT
Maximum Current
1.25 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface: Style
Through Hole