??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
norelem
Description
21702 - Position indicator, quasi-absolute, mains-independent, indicator accuracy 10 µm
Bill of material
21702-01
BEST
Order No.
21702-01
ARTBEZ
Article description
Positoin indicator
GEW
Approx. weight
0.0905 kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
4059495344799
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.