??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
217178
Bill of material
2171780001
PN
Part Number
2171780001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, Height 6.50mm, 6 Circuits, Gold (Au) Plating
CIRCUITS
Circuits
6
CURRENT
Maximum Current
1.25 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface: Style
Surface Mount