??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
217179
Bill of material
2171790001
PN
Part Number
2171790001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Top Mount, Single Row, 16 Circuits, Gold (Au) Plating
CIRCUITS
Circuits
16
CURRENT
Maximum Current
1.25 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface: Style
Surface Mount