??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
2173552 - Heavy duty, full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3552
PREVIEW
REF
Reference
21-7-3552
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
288.9 mm
B
454 mm
C
577.8 mm
K
623.8 mm
LG
609.8 mm
CN
Load rating
216
WEIGHT
weight
3500 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26174-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html