??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
2173556 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3556
PREVIEW
REF
Reference
21-7-3556
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
212.7 mm
B
301.6 mm
C
412.7 mm
D
425.4 mm
K
479.2 mm
LG
457.2 mm
CN
Load rating
56
WEIGHT
weight
920 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25815-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html