??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
2173562 - 3/4 extension ball-bearing slide (2 pieces), front disconnect
Bill of material
21-7-3562
PREVIEW
REF
Reference
21-7-3562
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
250.8 mm
C
361.9 mm
D
374.6 mm
K
304.8 mm
LG
406.4 mm
CN
Load rating
43
E
00 mm
F
254 mm
G
359.6 mm
WEIGHT
weight
420 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25821-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html