??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
2173571 - Full extension ball-bearing slide (3 pieces), front disconnect and positive lock
Bill of material
21-7-3571
PREVIEW
REF
Reference
21-7-3571
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
352.4 mm
B
463.5 mm
C
476.2 mm
D
238.1 mm
K
523.3 mm
LG
508 mm
CN
Load rating
49
E
00 mm
F
450.8 mm
H
476.2 mm
G
463.5 mm
WEIGHT
weight
1030 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26165-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html