??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173575 - Full extension ball-bearing slide (3 pieces), front disconnect and positive lock
Bill of material
21-7-3575
PREVIEW
REF
Reference
21-7-3575
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
555.6 mm
B
666.7 mm
C
679.4 mm
D
339.7 mm
K
726.5 mm
LG
711.2 mm
CN
Load rating
36
E
568.3 mm
F
654 mm
H
679.4 mm
G
666.7 mm
WEIGHT
weight
1500 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26168-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html