??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173583 - Aluminium mini slides
Bill of material
21-7-3583
PREVIEW
REF
Reference
21-7-3583
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
63 mm
B
126 mm
K
151 mm
LG
150 mm
CN
Load rating
39
WEIGHT
weight
54.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30176-aluminium-mini-slides.html