??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
2173588 - Full extension ball-bearing slide (3 pieces), soft-closing
Bill of material
21-7-3588
PREVIEW
REF
Reference
21-7-3588
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
279 mm
C
00 mm
D
00 mm
K
500 mm
LG
500 mm
CN
Load rating
35
E
96 mm
F
160 mm
H
344 mm
WEIGHT
weight
680 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30333-full-extension-ball-bearing-slide-3-pieces-soft-closing.html