??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
2173592 - Full extension ball-bearing slide (3 pieces), soft-closing
Bill of material
21-7-3592
PREVIEW
REF
Reference
21-7-3592
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
215 mm
C
343 mm
D
471 mm
K
700 mm
LG
700 mm
CN
Load rating
35
E
128 mm
F
224 mm
H
544 mm
G
480 mm
WEIGHT
weight
980 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30337-full-extension-ball-bearing-slide-3-pieces-soft-closing.html