??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
norelem
Description
21740 - Reducer sleeves
Bill of material
21740-112014
BEST
Order No.
A
Length
3 mm
D
diameter
20 mm
D1
diameter
mm
D2
diameter
3.6 mm
L
Length
20 mm
GEW
Approx. weight
kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.