??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2174191-1
Bill of material
2174191-1
PN
Part Number
2174191-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2174191-1
TEINTERNALDESCRIPTION
TE Internal Description
Push-Pull 19P Plug SP S-Cup Cont KITN
PRODUCTTYPE
Product Type
Connector
SHELLSIZE
Shell Size
M14
CONNECTORSTYLE
Connector Style
Plug
NUMBEROFPOSITIONS
Number of Positions
19
KEYING
Keying
N
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
ALIGNMENTKEYED
Alignment Keyed
145
ASSEMBLYLENGTHMM
Assembly Length
33.3 mm
PACKAGINGQUANTITY
Packaging Quantity
20