??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2174194-1
Bill of material
2174194-1
PN
Part Number
2174194-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2174194-1
TEINTERNALDESCRIPTION
TE Internal Description
Push-Pull 19P Rece SP S-Cup Cont KITN
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
Yes
SHELLSIZE
Shell Size
M14
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
19
PRELOADED
Preloaded
Yes
KEYING
Keying
N - 145
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
REVERSEGENDER
Reverse Gender
Reverse
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Socket
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
ALIGNMENTKEYED
Alignment Keyed
145
ASSEMBLYLENGTHMM
Assembly Length
27.4 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-50 - 150 C
PACKAGINGQUANTITY
Packaging Quantity
30