??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2174211-3
Bill of material
2174211-3
PN
Part Number
2174211-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2174211-3
TEINTERNALDESCRIPTION
TE Internal Description
Bayonet 19P Plug PS S-Cup Cont KITB
PRODUCTTYPE
Product Type
Connector
SHELLSIZE
Shell Size
M14
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Metal
NUMBEROFPOSITIONS
Number of Positions
19
PRELOADED
Preloaded
Yes
KEYING
Keying
B
SHELLPLATINGMATERIAL
Shell Plating Material
Sulfur Nickel Over Nickel
SHELLMATERIAL
Shell Material
Brass
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Pin
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
ALIGNMENTKEYED
Alignment Keyed
270
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-50 - 150 C
PACKAGINGQUANTITY
Packaging Quantity
20