??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2174223-3
Bill of material
2174223-3
PN
Part Number
2174223-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2174223-3
TEINTERNALDESCRIPTION
TE Internal Description
Bayonet 7P Rece PS S-Cup Cont KITB
PRODUCTTYPE
Product Type
Connector
SHELLSIZE
Shell Size
M11
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Metal
NUMBEROFPOSITIONS
Number of Positions
7
PRELOADED
Preloaded
Yes
KEYING
Keying
B
SHELLMATERIAL
Shell Material
Brass
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
ALIGNMENTKEYED
Alignment Keyed
270
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-50 - 150 C
PACKAGINGQUANTITY
Packaging Quantity
30