??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2187544-1
Bill of material
2187544-1
PN
Part Number
2187544-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2187544-1
TEINTERNALDESCRIPTION
TE Internal Description
SW PIR HDR BP, 100OHM, 12X6 DEW
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Header
SHROUDSTYLE
Shroud Style
Fully Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
BACKPLANEMODULETYPE
Backplane Module Type
Center
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
144
NUMBEROFPOSITIONS
Number of Positions
144
NUMBEROFROWS
Number of Rows
12
NUMBEROFCOLUMNS
Number of Columns
6
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
78
PAIRSPERCOLUMN
Pairs per Column
12
OPERATINGVOLTAGEVAC
Operating Voltage
80 VAC
IMPEDANCEOHM
Impedance
100 Ohm
DATARATEGBS
Data Rate
56 Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
8
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
100 Ohm
SHIELDMATERIAL
Shield Material
Copper Alloy
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.4 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
GUIDEHARDWARE
Guide Hardware
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
3.9 mm [ .154 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
4
ROWTOROWSPACING
Row-to-Row Spacing
2.5 mm [ .098 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
200 Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Tube