您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2187606-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
High Speed Backplane Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/high_speed_connectors/2187606_1.prj},{NB=2187606-1},{PN=2187606-1},{NUMBEROFSIGNALPOSITIONS=36},{NUMBEROFPOWERPOSITIONS=36},{NUMBEROFPOSITIONS=36},{NUMBEROFROWS=6},{NUMBEROFCOLUMNS=3},{NUMBEROFGROUNDPOSITIONS=21},{PAIRSPERCOLUMN=6},{OPERATINGVOLTAGEVAC=80},{IMPEDANCEOHM=85},{DATARATEGBS=56},{NUMBEROFDIFFERENTIALPAIRSPERCOLUMN=4},{DIFFERENTIALIMPEDANCEOHM=85},{NUMBEROFSHROUDEDSIDES=3},{DURABILITYRATINGCYCLES=200},{SHA256=44f9p7LZZHyzBmrP5/V8TJJnd7143WILWIu9eHydZ6g=},{INAME=21876062d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2187606-1
Bill of material
2187606-1
PN
Part Number
2187606-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2187606-1
TEINTERNALDESCRIPTION
TE Internal Description
SW PIR HDR RMP, 85OHM, 6X3IG DEW
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Header
SHROUDSTYLE
Shroud Style
Fully Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
BACKPLANEMODULETYPE
Backplane Module Type
Center
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
36
NUMBEROFPOWERPOSITIONS
Number of Power Positions
36
NUMBEROFPOSITIONS
Number of Positions
36
NUMBEROFROWS
Number of Rows
6
NUMBEROFCOLUMNS
Number of Columns
3
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
21
PAIRSPERCOLUMN
Pairs per Column
6
OPERATINGVOLTAGEVAC
Operating Voltage
80
VAC
IMPEDANCEOHM
Impedance
85
Ohm
DATARATEGBS
Data Rate
56
Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
4
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
85
Ohm
SHIELDMATERIAL
Shield Material
Copper Alloy
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.4
A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
3.9 mm [ .154 in ]
Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
3
ROWTOROWSPACING
Row-to-Row Spacing
2.5 mm [ .098 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
200
Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Tube