??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21884 - Linear scales self-adhesive or with screw holes, aluminium
Bill of material
21884-000010X1000
BEST
Order No.
AUSF
version
ELAGE
Assembly position
horizontal
NP
Zero point
left-hand
TL
pitch
1 mm
SKL
Graduation
lower
L
Length
B
width
30 mm
H
height
6 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.