??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
norelem
Description
21901-05 - Position indicators with stainless steel hollow shaft
Bill of material
21901-05-10001421
BEST
Bestellnummer
MATERIAL
Material
Kunststoff
FARBE
Farbe
B
Breite
26
D
Durchmesser
10
H
Höhe
33
L
Länge
22
P
Steigung
mm
KOMMA
Komma an Stelle
1
EINBAU
Einbaulage
DZAHL
max. Drehzahl
U/min
ZR
Zählrichtung
ANZEIGE
Anzeige nach einer Umdrehung
GEW
Gewicht ca.
0.0200 kg
BESTELLBEISPIEL
Bestellbeispiel
Bestellbeispiel
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
90318020
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.