??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 160
HELP_VARIABLE
Company
norelem
Description
21904 - Position indicators
Bill of material
21904-02501422
BEST
Order No.
FARBE
Colour
AUSF
Version
B
width
38.5 mm
D
diameter
20 mm
H
height
67.5 mm
L
Length
48 mm
P
Pitch
mm
ANZEIGE
indicator after first rotation
KOMMA
decimal point in position
mm
DZAHL
revolution per minute max.
min-1
GEW
Approx. weight
kg
BESTELLBEISPIEL
Sample order
Sample order
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.