??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2199119-7
Bill of material
2199119-7
PN
Part Number
2199119-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2199119-7
TEINTERNALDESCRIPTION
TE Internal Description
M.2 0.5PITCH 3.2H KEY A GOLDFLASH
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFROWS
Number of Rows
2
KEYINGCODE
Keying Code
A
NUMBEROFPOSITIONS
Number of Positions
67
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash, Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
3 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
CENTERLINEPITCH
Centerline
.5 mm [ .0197 in ] Pitch
CONNECTORWIDTH
Connector Width
8.7 mm [ .343 in ]
CONNECTORHEIGHT
Connector Height
3.2 mm [ .126 in ]
CONNECTORLENGTH
Connector Length
21.9 mm [ .862 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 80 C [ -40 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Tape & Reel